IESNA:LM-63-2002
[TEST]P947490
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18024
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2114.8 2647.9 3129.8 3502.9 3807.2 3979.3 4060.2 4089.1 4235.1 4547.7
5064.1 5716.3 6358.3 6870.9 7319.4 7728.7 7987.4 8053.5 7894.4 7491.5
6678.3 5272.5 4352.4 3645.3 2887 2031 1335.1 936 730.4 630.8
572.2 481 407.5 141.4 68.8 11.2 0
2114.8 2666.5 3153.1 3532.7 3811.8 4000.7 4097.4 4124.4 4245.4 4527.3
5004.6 5643.7 6273.6 6803.9 7257 7666.4 7973.4 8084.2 7982.7 7641.3
6962.1 5663.3 4528.2 3802.5 3053.5 2214.3 1456.1 982.5 753.6 653.1
577.8 488.5 411.2 174.9 73.5 14 0
2114.8 2643.2 3120.5 3503.8 3802.5 4019.3 4139.3 4190.5 4285.4 4538.4
4945 5512.6 6117.3 6650.4 7081.2 7425.4 7748.3 7905.5 7865.5 7592.9
7046.8 6154.5 4905.9 4035.1 3291.7 2478.6 1655.2 1099.7 813.2 675.5
596.4 519.2 444.7 339.6 173.1 20.5 0
2114.8 2643.2 3106.6 3489 3808.1 4052.8 4216.5 4302.1 4391.4 4586.8
4889.2 5329.3 5852.1 6353.6 6757.4 7088.6 7366.8 7592 7652.5 7563.1
7234.7 6625.3 5769.3 4756.2 3802.5 2954.9 2066.4 1323 902.5 686.6
592.7 514.5 439.1 349.8 245.6 95.8 0
2114.8 2565.1 3014.5 3407.1 3743.9 4041.6 4278.9 4436.1 4536.6 4691
4942.2 5265.1 5682.8 6108 6490.4 6819.8 7087.7 7325.9 7495.2 7540.8
7450.6 7173.3 6635.5 5822.4 4872.4 3902.1 2907.5 1916.6 1203.9 807.6
615.9 547.1 475.4 362.9 244.7 76.3 0
2114.8 2524.1 2929.8 3312.2 3665.7 3993.2 4291 4526.3 4686.4 4836.2
5024.1 5293.9 5606.5 5977.8 6351.8 6723.9 7040.3 7287.7 7474.7 7629.2
7749.2 7709.2 7540.8 7158.4 6497.8 5641.9 4541.2 3482.4 2341.8 1445.8
937.8 641 464.3 281 141.4 37.2 0
2114.8 2446 2798.6 3158.7 3508.5 3851.8 4183 4478 4722.7 4919
5118.1 5335.8 5574.9 5872.6 6214.1 6601.1 6999.3 7383.6 7724.1 8023.7
8296.3 8595.9 8730.8 8814.5 8795.9 8416.3 7691.5 6536.9 5009.2 3393.1
1958.5 1016.9 519.2 299.6 146.1 50.2 0
2114.8 2386.4 2669.3 2978.2 3298.2 3600.6 3925.3 4240.7 4544 4812
5079.9 5328.3 5553.5 5796.3 6051.3 6324.8 6642.1 7001.2 7393.8 7810.6
8265.6 8918.7 9446.2 9768.2 10134.7 10399.9 10434.3 10078 9151.3 7651.5
5574.9 3597.8 1833.8 748 267 52.1 0
2114.8 2279.5 2478.6 2709.3 2962.4 3230.3 3502.9 3772.7 4039.8 4314.2
4601.7 4867.8 5157.1 5459.5 5774 6089.4 6439.2 6831.8 7266.3 7758.5
8333.5 9205.3 10070.5 10663.2 11419.6 12310 13262.7 13898.2 13762.3 12483
9849.1 6385.3 2708.4 827.1 260.5 54 0
2114.8 2260.8 2459 2671.1 2910.3 3163.3 3422 3679.7 3934.6 4193.3
4448.2 4712.4 4991.5 5293.9 5606.5 5931.2 6292.2 6691.4 7137.9 7646.9
8220.9 9143.9 10015.6 10657.6 11466.1 12436.5 13476.7 14139.1 14013.5 12653.3
9790.5 5987.1 2294.3 633.6 204.7 46.5 0
2114.8 2190.1 2292.5 2430.2 2596.7 2778.1 2961.4 3154 3353.1 3554.1
3756.9 3966.3 4177.4 4400.7 4640.8 4894.8 5173.9 5490.2 5871.7 6307.1
6837.4 7680.4 8319.5 8950.3 9719.8 10645.5 11514.5 11891.3 11497.8 9997
7379.8 4107.7 1184.4 248.4 82.8 18.6 0
2114.8 2138 2195.7 2278.5 2393 2516.7 2651.6 2790.2 2930.7 3080.5
3226.6 3367.1 3512.2 3656.4 3809 3970 4139.3 4344.9 4583.1 4892
5338.6 5893.1 6270.8 6693.2 7198.4 7749.2 8125.1 7993.9 7337.1 6105.2
4409.1 2256.2 735.9 219.6 75.4 17.7 0
2114.8 2091.5 2099.9 2138 2200.4 2264.6 2349.2 2433 2515.8 2602.3
2677.7 2745.6 2802.3 2854.4 2890.7 2914 2937.2 2953.1 2979.1 3039.6
3184.7 3270.3 3286.1 3317.8 3367.1 3411.7 3289.9 2903.7 2353 1743.5
1185.3 671.7 336.8 142.3 68.8 24.2 0
2114.8 1993.8 1922.2 1885 1881.2 1896.1 1921.3 1949.2 1968.7 1980.8
1979.9 1956.6 1920.3 1869.2 1801.2 1718.4 1618.9 1515.6 1420.7 1332.3
1241.1 1160.2 1092.3 1036.5 988.1 938.8 877.4 794.6 680.1 526.6
383.3 281.9 195.4 125.6 71.6 20.5 0
2114.8 1903.6 1772.4 1714.7 1700.8 1712.8 1738.9 1766.8 1780.8 1777
1757.5 1723.1 1672.8 1610.5 1537.9 1463.5 1386.3 1309.1 1232.8 1149
1064.4 988.1 932.3 898.8 885.7 887.6 885.7 859.7 795.5 688.5
523.8 361 253.1 166.5 82.8 18.6 0
2114.8 1832.9 1674.7 1612.4 1615.2 1650.5 1689.6 1714.7 1716.6 1699.8
1667.3 1620.7 1565.8 1502.6 1435.6 1369.5 1299.8 1226.3 1150.9 1081.1
1028.1 982.5 951.8 932.3 915.5 896 865.3 833.6 794.6 732.2
637.3 500.5 328.4 181.4 86.5 18.6 0
2114.8 1764.9 1602.1 1560.3 1586.3 1634.7 1672.8 1691.4 1684 1655.2
1610.5 1557.5 1496.1 1435.6 1371.4 1309.1 1266.3 1215.1 1150.9 1099.7
1065.3 1019.7 948.1 891.3 854.1 817.8 780.6 743.4 709.9 679.2
642.9 584.3 478.2 366.6 214.9 52.1 0
2114.8 1726.8 1564 1540.7 1585.4 1631.9 1670 1681.2 1663.5 1617.9
1563.1 1500.7 1433.7 1374.2 1323 1294.2 1259.7 1224.4 1190 1113.7
1045.8 991.8 937.8 887.6 835.5 789.9 745.2 704.3 661.5 612.2
563.8 520.1 455.9 393.6 275.4 107 0
2114.8 1694.2 1539.8 1537 1586.3 1631 1664.5 1668.2 1641.2 1591.9
1529.6 1460.7 1399.3 1342.6 1304.4 1271.8 1230 1173.2 1123 1062.5
1016 963.9 912.7 866.2 827.1 787.1 744.3 700.6 649.4 592.7
530.3 475.4 404.7 306.1 202.8 84.7 0
2114.8 1675.6 1527.7 1536.1 1590 1633.8 1663.5 1658 1623.5 1564.9
1492.3 1424.4 1366.7 1323 1302.5 1253.2 1176.9 1088.6 1053.2 1023.4
970.4 929.5 894.1 842 802.9 772.2 732.2 684.8 628 565.7
497.8 468 402.9 263.3 191.7 117.2 0
2114.8 1671.9 1520.3 1537 1591 1635.6 1662.6 1655.2 1613.3 1547.2
1473.7 1406.7 1350 1323 1291.4 1229 1117.4 1043.9 1025.3 989
942.5 892.2 844.8 808.5 786.2 766.6 730.4 685.7 631.7 569.4
503.3 520.1 415 277.3 211.2 78.2 0
2114.8 1671.9 1519.3 1539.8 1591.9 1636.6 1661.7 1658 1617 1548.2
1473.7 1405.8 1349.1 1323.9 1288.6 1225.3 1109 1044.8 1029.9 988.1
939.7 884.8 845.7 797.3 790.8 766.6 729.4 685.7 635.5 568.5
505.2 512.6 356.3 286.6 208.4 75.4 0
